User Profile Desktop
Supplier Catalog Browsing
Replacement part selection
Expired part
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
TFP213004111070
HELP_VARIABLE
PN
Part No.
TFP213004111070
Selection done. Only one value left to choose
PC
Product Code
TFP
Selection done. Only one value left to choose
S
Style
  • High Temp (Direct Mount)
  • High Temp (Remote Mount)
Modifiable value. Click on the value to change it.
ST
Sensor Type
  • psig/BAR (Overpressure/Signal Shift Low)
  • psig/BAR (Overpressure/Signal Shift High) - Standard
Modifiable value. Click on the value to change it.
UP
Upper Range Limit
  • 0-99 psig, 0-9.9 BAR, 0-199 psig
  • 0-19.9 BAR
Modifiable value. Click on the value to change it.
FIT
Fitting/Process Connection
  • 1-1/2" Tri-Clamp
  • 2" Tri-Clamp
  • 1-1/2" Cherry "I" (male)
  • 2" Cherry "I" (male)
  • 1-1/2" G & H "H" line (male)
  • 2" G & H "H" line (male)
Modifiable value. Click on the value to change it.
DM
Diaphragm Material
  • 316L Stainless Steel (Standard)
  • Hastelloy "C"
Modifiable value. Click on the value to change it.
M
Mounting
  • Direct Mount
Selection done. Only one value left to choose
DV
Display Value
  • No Display -Health Authority Seal
  • psig Display - Health Authority Seal
  • BAR display - Health Authority Seal
Modifiable value. Click on the value to change it.
R
Range
  • 0-99 psig
  • 0-9.9 BAR
  • 0-199 psig
  • 0-19.9 BAR
Modifiable value. Click on the value to change it.
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models
2D 3D
?
Attach 3D PDF Datasheet
Attach 3D PDF Datasheet to the CAD models