CAD model selection
D31500405004B21AP057P057, 0 to 2 PSI, 0 to 2 PSI
Company
Anderson Negele America
Description
D3 - Differential Pressure & Level Transmitter
Bill of material
D31500405004B21AP057P057, 0 to 2 PSI, 0 to 2 PSI
PN
D31500405004B21AP057P057, 0 to 2 PSI, 0 to 2 PSI
Product Code
D3
Capillary Fill
1 (Mineral Oil)
5 (Neobee)
Top Sensor URL
5 (0...6 PSI, 0...0.4 BAR, 0...166" w.c.)
6 (-14.7…30 PSI, -1...2 BAR, -400...830" w.c.)
7 (-14.7…100 PSI, -1...7 BAR, -400...2770" w.c.)
8 (-14.7…500 PSI, -1...35 BAR, -400...13850" w.c.)
Top Pressure Units
P (PSI)
B (Bar)
W (Inches of water)
L (millibar)
Top Pressure Range
057 (0-2)
235 (0-3)
192 (0-4)
060 (0-6)
428 (0-1.5)
501 (0-1.2)
000 (stem range)
999 (custom range - must specify)
Custom Top Pressure Range min
0.0000
Custom Top Pressure Range max
2.00000
Top Sensor Fitting
004 (1-1/2" Tri-Clamp®)
005 (2" Tri-Clamp®)
006 (2½" Tri-Clamp®)
007 (3" Tri-Clamp®)
123 (AIC CPM Flush Mount)
088 (Anderson Flush Mount Short (71060-A4, A6, A8))
089 (Anderson Flush Mount Long (71060-A3, A5, A7, A9))
092 (King Gage Flush Mount Long)
093 (King Gage Flush Mount Medium)
094 (King Gage Flush Mount Short)
141 (Rosemount/Foxboro Sanitary Spud - Short)
142 (Rosemount/Foxboro Sanitary Spud - Long)
154 (Endress & Hauser Universal Adaptor - Short)
155 (Endress & Hauser Universal Adaptor - Long)
160 (G1" Cleanadapt)
059 (1-1/2“ NPT 2)
182 (G1" Fixed Thread)
109 (38mm SMS Liner (female))
110 (51mm SMS Liner (female))
115 (40mm DIN 11851 (Milk Coupling))
124 (50mm DIN 11851 (Milk Coupling))
180 (M38x1.5)
181 (DRD)
Top Remote Cable Length
0 (Integral)
B (10‘ Cable)
E (25‘ Cable)
F (50‘ Cable)
Bottom Fitting
004 (1-1/2" Tri-Clamp®)
005 (2" Tri-Clamp®)
006 (2½" Tri-Clamp®)
007 (3" Tri-Clamp®)
123 (AIC CPM Flush Mount)
088 (Anderson Flush Mount Short (71060-A4, A6, A8))
089 (Anderson Flush Mount Long (71060-A3, A5, A7, A9))
092 (King Gage Flush Mount Long)
093 (King Gage Flush Mount Medium)
094 (King Gage Flush Mount Short)
141 (Rosemount/Foxboro Sanitary Spud - Short)
142 (Rosemount/Foxboro Sanitary Spud - Long)
154 (Endress & Hauser Universal Adaptor - Short)
155 (Endress & Hauser Universal Adaptor - Long)
160 (G1" Cleanadapt)
059 (1-1/2“ NPT 2)
182 (G1" Fixed Thread)
109 (38mm SMS Liner (female))
110 (51mm SMS Liner (female))
115 (40mm DIN 11851 (Milk Coupling))
124 (50mm DIN 11851 (Milk Coupling))
180 (M38x1.5)
181 (DRD)
Bottom Remote Cable Length
B (10‘ Cable)
E (25‘ Cable)
F (50‘ Cable)
Cap
2 (Clear cap)
3 (Stainless steel cap)
Connector locations (El.-Top-Bottom)
1 (ABC)
2 (ACB)
3 (BAC)
4 (BCA)
5 (CAB)
6 (CBA)
Electrical connection
A (M12)
C (Cable gland)
N (NPT)
Bottom Sensor URL
5 (0...6 PSI, 0...0.4 BAR, 0...166" w.c.)
6 (-14.7…30 PSI, -1...2 BAR, -400...830" w.c.)
7 (-14.7…100 PSI, -1...7 BAR, -400...2770" w.c.)
8 (-14.7…500 PSI, -1...35 BAR, -400...13850" w.c.)
Diff Pressure Units
P (PSI)
B (Bar)
W (Inches of water)
L (millibar)
Diff Pressure Range
057 (0-2)
235 (0-3)
192 (0-4)
060 (0-6)
428 (0-1.5)
501 (0-1.2)
000 (stem range)
999 (custom range - must specify)
Custom Diff Pressure Range min
0.0000
Custom Diff Pressure Range max
2.00000
Diff pressure validation
Diff Pressure OK
Download CAD models
Previews
3D
Dimension
2D