CAD model selection
ILM-4L20S01HI42PXXX
Company
Anderson Negele America
Description
ILM-4 - Inductive Conductivity Meter ILM
Bill of material
ILM-4L20S01HI42PXXX
Part No.
ILM-4L20S01HI42PXXX
Type
ILM-4
Submersion length
L20 (20mm)
L50 (50mm)
Process connection
S01 (Standard, CLEANadapt G1" hygienic)
TC1 (Tri-Clamp 1½")
TC2 (Tri-Clamp 2")
TC25 (Tri-Clamp 2½")
TC3 (Tri-Clamp 3")
V25 (Varivent Type F, DN 25)
V40 (Varivent Type N, DN 40/50)
Head orientation
H (horizontal head orientation)
V (vertical head orientation)
Outputs
I42 (IO-Link and 1 x 4…20 mA conductivity)
I62 (IO-Link and 2 x 4…20 mA conductivity / temperature selectable, no external range switching)
I63 (IO-Link and 2 x 4…20 mA conductivity / temperature selectable, external range switching)
Electrical connection
P (Cable gland M16x1.5)
M (1x M12 connector, 4 pin output/power supply)
C (1 x M12 connector, 5-pin analog output and IO-Link)
Interface/Display
X (Without Interface)
S (Simple User Interface with small display)
L (Large User Interface with big display)
Enclosure
X (Plastic cap without sight glass)
M (Stainless steel cap without sight glass)
Parameter configuration
X (Standard)
S (Write out details)
A
- mm
B
- mm
Download CAD models
Previews
3D
Dimension
2D