{anderson/biopharmaceutical/sw_asmtab.prj},{NB=SW110010110105},{PC=SW},{WS=1},{ET=1},{FIT=001},{ILS=},{IL=1.12500000},{P=0},{CT=1},{CC=05},{PPATH=parts/sa/sa_asmtpl.prj},{L2D=0},{X2D=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
SW110010110105
HELP_VARIABLE
Company
Anderson Negele America
Description
SW - Pharmaceutical RTD Temperature Sensor
Bill of material
SW110010110105
PN
Part No.
SW110010110105
PC
Product Code
SW
WS
Wiring Style
Sealed Cable w/Strain Relief
Sealed Cable w/male 1/2" NPT & Strain Relief
6" leads for use with wiring head
Quick Disconnect
Sealed Cable w/Strain Relief
Sealed Cable w/male 1/2" NPT & Strain Relief
6" leads for use with wiring head
Quick Disconnect
ET
Element Type
100 ohm Single (DIN stnd.)
100 ohm Single (DIN stnd.)
FIT
Fitting
1/2" Tri Clamp
3/4" Tri Clamp
1-1/2" Tri-Clamp
2" Tri-Clamp
2-1/2" Tri-Clamp
3" Tri-Clamp
4" Tri-Clamp
1-1/2" APC "K"
2" APC "K"
1-1/2" Cherry-Burrell "I"
2" Cherry-Burrell "I"
1-1/2" G&H "H" Line (male)
2" G&H "H" Line (male)
1-1/2" Cherry "Q"
2" Cherry "Q"
Projectile Well (41247)
Projectile Well (41279)
Bi-Metal Well - 1/4" NPT
Bi-Metal Well - 1/2" NPT
Industrial Well (41070)
Industrial Well (41074)
Anderson Flush Mt. (short)
Anderson Flush Mt. (long)
Taylor Flush Mount
Spring Loaded 1/4" Dia. - 1/2" NPT
1/2" Tri Clamp
3/4" Tri Clamp
1-1/2" Tri-Clamp
2" Tri-Clamp
2-1/2" Tri-Clamp
3" Tri-Clamp
4" Tri-Clamp
1-1/2" APC "K"
2" APC "K"
1-1/2" Cherry-Burrell "I"
2" Cherry-Burrell "I"
1-1/2" G&H "H" Line (male)
2" G&H "H" Line (male)
1-1/2" Cherry "Q"
2" Cherry "Q"
Projectile Well (41247)
Projectile Well (41279)
Bi-Metal Well - 1/4" NPT
Bi-Metal Well - 1/2" NPT
Industrial Well (41070)
Industrial Well (41074)
Anderson Flush Mt. (short)
Anderson Flush Mt. (long)
Taylor Flush Mount
Spring Loaded 1/4" Dia. - 1/2" NPT
ILS
Insertion Length Selection
Standard
Custom
Standard
Custom
IL
Insertion Length
1 1/8
1 1/8
Inch
NOTE
Note
-
P
Probe
Standard Probe
Standard Probe
CT
Cable Type
Multiple Conductor PVC
3 Conductor (red, red, white), White Teflon Jacket (FEP)
Multiple Conductor PVC
3 Conductor (red, red, white), White Teflon Jacket (FEP)
CC
Connection/Cable
25 ft
50 ft
75 ft
100 ft
125 ft
150 ft
175 ft
200 ft
25 ft
50 ft
75 ft
100 ft
125 ft
150 ft
175 ft
200 ft
A
1 1/8
Inch
B
B Dia.
0
Inch
下載CAD模型
生成CAD模型
生成PDF資料表
Previews - 3D