CAD model selection
ELS029010041011A0000
Company
Anderson Negele America
Description
ELS - Steam Gauge
Bill of material
ELS029010041011A0000
Part No.
ELS029010041011A0000
Measurement Range
029 - (30 "Hg/0…30 psig)
031 - (30 "Hg/0…60 psig)
032 - (30 "Hg/0…100 psig)
033 - (30 "Hg/0…160 psig)
034 - (30 "Hg/0…300 psig)
066 - (0…30 psig)
069 - (0…60 psig)
071 - (0…100 psig)
074 - (0…160 psig)
077 - (0…300 psig)
082 - (0…600 psig)
055 - (-1…2 bar)
056 - (-1…4 bar)
057 - (0…2 bar)
192 - (0…4 bar)
309 - (0…7 bar)
337 - (0…11 bar)
065 - (0…20 bar)
067 - (0…40 bar)
245 - (0…0.6MPa / 0…6 bar)
929 - (30 "Hg/0…30 psi / -1…2 bar)
931 - (30 "Hg/0…60 psi / -1…4 bar)
932 - (30 "Hg/0…100 psi / -1…7 bar)
933 - (30 "Hg/0…160 psi / -1…11 bar)
934 - (30 "Hg/0…300 psi / -1…20 bar)
966 - (0…30 psi / 0…2 bar)
969 - (0…60 psi / 0…4 bar)
971 - (0…100 psi / 0…7 bar)
974 - (0…160 psi / 0…11 bar)
977 - (0…300 psi / 0…20 bar)
982 - (0…600 psi / 0…40 bar)
Name on Dial
Anderson-Negele
Fitting
1-1/2” Tri Clamp
Mount
Bottom
Dampening
without
Glycerine filled case
Calibration adjustment / Stop
Re-Zero (standard)
Capillary filling
Mineral oil (standard)
Materials of Construction
1.4404 / AISI 316L high temperature stabilized
Temperature
-20...400 °F / -29...205 °C
Lens
Polysulfone
Surface preparation
Ra ≤ 0.8 μm
Download CAD models
Previews
3D
2D