CAD model selection
IZMS025D00100
Company
Anderson Negele America
Description
IZMS - Electromagnetic Flowmeter
Bill of material
IZMS025D00100
Part No.
IZMS025D00100
Product Code
IZMS
Flow Tube Size
025
032
050
065
080
100
INCH
Display
Display
No Display
Power
24 VDC
115 VAC 50/60 Hz
Cable
Standard 25 ft cable
50 ft cable
75 ft cable
100 ft cable
FEET
Options
Sealing Screws
SS Term Enc., Sealing Screws
Meter Length
Standard 13.25”
Optional 9.88”
Country Destination
USA
Canada
Download CAD models
Previews
3D
2D